Panduit® Pan-Wrap™
BN 22343 - Braided sleeves slotted
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
제품 명칭
- Material flammability rating: self-extinguishing UL94V-0
- Operating temperature range: -70 °C ... +125 °C
추가 정보
스펙
Brand |
Brand
Panduit®
|
Brandtype |
Brandtype
Pan-Wrap™
|
Material |
Material
Polyethylene terephthalate
|
Color |
Color
black
|
추천 제품
BN 22344
Panduit® Pan-Wrap™ - Braided sleeves slotted railway applications - Polyethylene terephthalate
BN 20298
Panduit® Pan-Wrap™ - Split harness wrap - Polyethylene - PE
BN 20299
Panduit® Pan-Wrap™ - Split harness wrap - Polyethylene - PE
BN 20300
Panduit® Pan-Wrap™ - Split harness wrap Flame retardant - Polyethylene - PE
BN 20301
Panduit® Pan-Wrap™ - Split harness wrap Flame retardant - Polyethylene - PE