Contact
-

장바구니가로드 중입니다.


장바구니에있는 더 자세한 가격 정보

추가요금이 적용됩니다. 자세한 내용은 장바구니에 담으세요.

국가 또는 지역을 선택하십시오


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

JACOB®

BN 22092 - Pressure balance elements with metric thread short

  • Body: polyamide PA 6 V-0
  • Membrane: polyethersulfone PES
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • Protection for hermetically sealed electro-technical and electronic enclosures against condensation water from alternating temperature and pressure, continuous ventilation and adaption of the inner pressure, hydrophobic and oleohpobic PES-mebrane
  • Polyamide material fulfils UL94 V-0
  • Typical air flow: >400 ml/min/cm² at
    Δp = 0,07 bar
  • Water entry pressure: ≥0,83 bar (dynamic WEP, 30 seconds)
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP66 / IP68 - 0,6 bar (60 min.) / IP69

Brand
Brand JACOB®
Material
Material Polyamide
Material execution
Material execution PA 6
Version
Version short
증명서
증명서

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


제품 명칭

  • Body: polyamide PA 6 V-0
  • Membrane: polyethersulfone PES
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • Protection for hermetically sealed electro-technical and electronic enclosures against condensation water from alternating temperature and pressure, continuous ventilation and adaption of the inner pressure, hydrophobic and oleohpobic PES-mebrane
  • Polyamide material fulfils UL94 V-0
  • Typical air flow: >400 ml/min/cm² at
    Δp = 0,07 bar
  • Water entry pressure: ≥0,83 bar (dynamic WEP, 30 seconds)
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP66 / IP68 - 0,6 bar (60 min.) / IP69

추가 정보

The pressure balance element has no function if it is blocked with dust and / or submerged in water.

All listed parts
- are in accordance with EN 45545-2, clause 4.5 "Non-listed products" with
- exposed areas ≤ 0,20 m2, location interior, R22
- exposed areas ≤ 0,20 m2, location exterior, R23
- have according to EN 45545-2, clause 4.3.2, Rule 1 total, combustible / flammable mass of the products
< 100 g for grouped products, location interior
< 400 g for grouped products, location exterior

스펙

Brand
Brand JACOB®
Material
Material Polyamide
Material execution
Material execution PA 6
Version
Version short
증명서
증명서

추천 제품

Illustration functional principle





함께 쓰이는 제품


BN 22101

JACOB® - Hex nuts with metric thread - Polyamide - PA 6

BN 22102

JACOB® - Hex nuts with metric thread through self-extinguishing polyamide - Polyamide - PA 6

BN 22134

JACOB® - Box spanner - Steel - hardened - zinc plated

BN 22853

SPELSBERG® TG-Serie - Housings TG PC - Polycarbonate - PC

BN 22870

SPELSBERG® TK-Serie - Housings TK PC, transparent - Polycarbonate fibre-glass reinforced - PC