Contact
-

장바구니가로드 중입니다.


장바구니에있는 더 자세한 가격 정보

추가요금이 적용됩니다. 자세한 내용은 장바구니에 담으세요.

국가 또는 지역을 선택하십시오


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

JACOB®

BN 22312 - Pressure balance elements with metric thread

  • Body: stainless steel 1.4305
  • Membrane: polyether sulphone PES
  • O-ring: nitrile rubber NBR
  • Sleeve: stainless steel 1.4305 (M12x1,5)
    polyamide PA 6 (M20x1,5 and M40x1,5)
  • Connecting thread: metric, as per EN 60423
  • Protection for hermetically sealed electrotechnical and electronic enclosures against condensation water from alternating temperature and pressure, continuous ventilation and adaption of the inner pressure, hydrophobic and oleophobic PES-membrane
  • Typical air flow: >400 ml/min/cm² at Δp = 0,07 bar
  • Water entry pressure: >0,83 bar (dynamic WEP, 30 seconds)
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP66 / IP68 -0,6 bar (60 min.) / IP69

Brand
Brand JACOB®
Material
Material Stainless steel
Material type
Material type 1.4305

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


제품 명칭

  • Body: stainless steel 1.4305
  • Membrane: polyether sulphone PES
  • O-ring: nitrile rubber NBR
  • Sleeve: stainless steel 1.4305 (M12x1,5)
    polyamide PA 6 (M20x1,5 and M40x1,5)
  • Connecting thread: metric, as per EN 60423
  • Protection for hermetically sealed electrotechnical and electronic enclosures against condensation water from alternating temperature and pressure, continuous ventilation and adaption of the inner pressure, hydrophobic and oleophobic PES-membrane
  • Typical air flow: >400 ml/min/cm² at Δp = 0,07 bar
  • Water entry pressure: >0,83 bar (dynamic WEP, 30 seconds)
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP66 / IP68 -0,6 bar (60 min.) / IP69

추가 정보

The pressure balance element has no function if it is blocked with dust and / or submerged in water.

스펙

Brand
Brand JACOB®
Material
Material Stainless steel
Material type
Material type 1.4305

추천 제품

Illustration functional principle





함께 쓰이는 제품


BN 22059

JACOB® - Hex nuts with metric thread - Stainless steel - 1.4305

BN 22134

JACOB® - Box spanner - Steel - hardened - zinc plated

BN 22917

SPELSBERG® AL-Serie - Housings AL - Aluminum - EN AC 44200 (G-AlSi12)

BN 22853

SPELSBERG® TG-Serie - Housings TG PC - Polycarbonate - PC

BN 22864

SPELSBERG® TK-Serie - Housings TK PS - Polystyrene - PS