Contact
-

장바구니가로드 중입니다.


장바구니에있는 더 자세한 가격 정보

추가요금이 적용됩니다. 자세한 내용은 장바구니에 담으세요.

국가 또는 지역을 선택하십시오


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Elematic®

BN 22333 - 4-way adhesive backed mounts detectable, for cable ties

  • UV stability: poor
  • Polyamide 6.6 added with iron oxide
  • Operating temperature range: -40 °C ... +85 °C
  • Installation temperature: -5 °C ... +60 °C
  • Adhesive based on rubber
  • Material flammability rating: UL94 class HB
  • Halogen-free

Brand
Brand Elematic®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color blue

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


제품 명칭

  • UV stability: poor
  • Polyamide 6.6 added with iron oxide
  • Operating temperature range: -40 °C ... +85 °C
  • Installation temperature: -5 °C ... +60 °C
  • Adhesive based on rubber
  • Material flammability rating: UL94 class HB
  • Halogen-free

추가 정보

Test standard: CEI EN 62275

스펙

Brand
Brand Elematic®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color blue

Assembly notice

For a correct application of the adhesive bases, the surfaces must be thoroughly cleaned and degreased with solvent (alcohol or other cleaning product).