Contact
-

장바구니가로드 중입니다.


장바구니에있는 더 자세한 가격 정보

추가요금이 적용됩니다. 자세한 내용은 장바구니에 담으세요.

국가 또는 지역을 선택하십시오


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex socket flat countersunk head screws fully threaded

BN 2102

ISO 10642

~DIN 7991

~UNI 5933



Headform
Headform Countersunk head
Drive
Drive Hexagon socket
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 010.9 / 10.9 (The head marking is determining)
Surface
Surface zinc plated blue

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


Norm

ISO 10642 ~DIN 7991 ~UNI 5933

추가 정보

Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.
The use of ISO countersunk screws requires checking the mounting situation to avoid an overlap of the head!

스펙

Headform
Headform Countersunk head
Drive
Drive Hexagon socket
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 010.9 / 10.9 (The head marking is determining)
Surface
Surface zinc plated blue

Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use