REIKU® VM GRB, Pg
BN 22687 - Straight connectors with integrated seal and male metal thread
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
제품 명칭
- With Pg metal connecting thread
- Protection grade: IP67 on tube
스펙
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
VM GRB, Pg
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
black
|
추천 제품
BN 22686
REIKU® VM GRG, Pg - Straight connectors with integrated seal and male metal thread - Polyamide - PA
BN 22675
REIKU® VP GRB, Pg - Straight connectors with integrated seal and male thread - Polyamide - PA
BN 22711
REIKU® VM BRB, Pg - Arched elbows 90° with integrated seal and male metal thread - Polyamide - PA
BN 22729
REIKU® VM ARB, Pg - Arched elbows 45° with integrated seal and male metal thread - Polyamide - PA
Assembly notice
The degree of protection depends on the thread side gasket used
함께 쓰이는 제품
BN 22183
JACOB® - Hex nuts with Pg thread - Brass - nickel plated
BN 22622
REIKU® PA RNB - Tubings for cable protection standard version - Polyamide - PA 6