REIKU® VP GRG metr.
BN 22672 - Straight connectors with integrated seal and male thread
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
제품 명칭
- With metric connecting thread
Protection grade: IP67 on tube
스펙
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
VP GRG metr.
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
gray
|
추천 제품
BN 22673
REIKU® VP GRB, metr. - Straight connectors with integrated seal and male thread - Polyamide - PA
BN 22674
REIKU® VP GRG, Pg - Straight connectors with integrated seal and male thread - Polyamide - PA
BN 22680
REIKU® PA GOG, metr. - Straight connectors with male thread - Polyamide - PA
BN 22684
REIKU® VM GRG, metr. - Straight connectors with integrated seal and male metal thread - Polyamide - PA
BN 22692
REIKU® VP BRG, metr. - Arched elbows 90° with integrated seal and male thread - Polyamide - PA
BN 22708
REIKU® VM BRG, metr. - Arched elbows 90° with integrated seal and male metal thread - Polyamide - PA
BN 22720
REIKU® VP ARG, Gas - Arched elbows 45° with integrated seal and male thread - Polyamide - PA
BN 22726
REIKU® VM ARG, metr. - Arched elbows 45° with integrated seal and male metal thread - Polyamide - PA
BN 22736
REIKU® VP IRG, metr. - Straight connectors with integrated seal and female thread - Polyamide - PA
Assembly notice
The degree of protection depends on the thread side gasket used