Contact
-

장바구니가로드 중입니다.


장바구니에있는 더 자세한 가격 정보

추가요금이 적용됩니다. 자세한 내용은 장바구니에 담으세요.

국가 또는 지역을 선택하십시오


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

REIKU® PA REB

BN 22624 - Tubings for cable protection simple version

  • Light quality
  • Reversed bending strength: good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 2 Joule at -18 °C,
    >15 Joule at room temperature
  • Temperature range: -40 °C ... +105 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Brand
Brand REIKU®
Brandtype
Brandtype PA REB
Material
Material Polyamide
Material execution
Material execution PA 6
Color
Color black
증명서
증명서

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.

nominal width: 07; 95: not UL recognized


제품 명칭

  • Light quality
  • Reversed bending strength: good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 2 Joule at -18 °C,
    >15 Joule at room temperature
  • Temperature range: -40 °C ... +105 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

추가 정보

In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %

스펙

Brand
Brand REIKU®
Brandtype
Brandtype PA REB
Material
Material Polyamide
Material execution
Material execution PA 6
Color
Color black
증명서
증명서

추천 제품




함께 쓰이는 제품


BN 22654

REIKU® PA HDB - System support with top - Polyamide - PA

BN 22673

REIKU® VP GRB, metr. - Straight connectors with integrated seal and male thread - Polyamide - PA

BN 22681

REIKU® PA GOB, metr. - Straight connectors with male thread - Polyamide - PA

BN 22693

REIKU® VP BRB, metr. - Arched elbows 90° with integrated seal and male thread - Polyamide - PA

BN 22701

REIKU® PA WOB, metr. - Elbows 90° with male thread - Polyamide - PA

BN 22717

REIKU® VP ARB, metr. - Arched elbows 45° with integrated seal and male thread - Polyamide - PA

BN 22749

REIKU® PA FOB - Elbow flanges 90° - Polyamide - PA