SPELSBERG® TK-Serie
BN 22872 - Housings TK PC flat
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
m = metric pre-embossing
제품 명칭
- TK: side walls smooth or with metric knockouts
- Protection grade IP66
- 690 volt AC
- 1000 volt DC
스펙
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
TK-Serie
|
Material |
Material
Polycarbonate fibre-glass reinforced
|
Material execution |
Material execution
PC
|
Color |
Color
light gray RAL 7035
|
추천 제품
BN 22873
SPELSBERG® TK-Serie - Housings TK PC flat, transparent - Polycarbonate fibre-glass reinforced - PC
BN 22868
SPELSBERG® TK-Serie - Housings TK PC - Polycarbonate fibre-glass reinforced - PC
BN 22870
SPELSBERG® TK-Serie - Housings TK PC, transparent - Polycarbonate fibre-glass reinforced - PC
BN 22864
SPELSBERG® TK-Serie - Housings TK PS - Polystyrene - PS
BN 22865
SPELSBERG® TK-Serie - Housings TK PS, transparent - Polystyrene - PS
BN 22866
SPELSBERG® TK-Serie - Housings TK PS flat - Polystyrene - PS
BN 22867
SPELSBERG® TK-Serie - Housings TK PS flat, transparent - Polystyrene - PS
함께 쓰이는 제품
BN 22876
SPELSBERG® - Mounting plates - Insulating material
BN 22878
SPELSBERG® - Mounting plates - Steel plate - zinc plated
BN 22879 - DIN 60715
SPELSBERG® - Mounting rails incl. fixing screws
- Steel - zinc plated