Panduit®
BN 20516 - Fixed diameter cable clamps high load capacity
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
제품 명칭
- UV stability: very good
- Weather resistant
- Application area: outdoors
- Operating temperature range: max. 85 °C
스펙
Brand |
Brand
Panduit®
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
Version |
Version
high load capacity
|
추천 제품
BN 20319
Fixed diameter cable clamps - Polyamide - PA 6.6
BN 20320
Fixed diameter cable clamps - Polyamide - PA 6.6
BN 20513
Panduit® - Fixed diameter cable clamps to screw - Polyamide - PA 6.6
BN 20514
Panduit® - Fixed diameter cable clamps high load capacity - Polyamide - PA 6.6
BN 20515
Panduit® - Fixed diameter cable clamps standard - Polyamide - PA 6.6