Panduit®
BN 20280 - 4-way adhesive backed mounts for cable ties
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
K: tensile strength max. in g
b) Slot: 5x1,5 mm
c) Ø for M3 (2x)
제품 명칭
- Application area: indoors
- UV stability: poor
- Operating temperature range: max. 49 °C
- Adhesive based on rubber
스펙
Brand |
Brand
Panduit®
|
Material |
Material
Plastic
|
Material execution |
Material execution
ABS
|
Color |
Color
white
|
추천 제품
BN 20493
Panduit® - 4-way adhesive backed mounts for cable ties - Plastic - ABS
BN 20281
Panduit® - 4-way adhesive backed mounts for cable ties - Polyamide - PA 6.6
BN 20282
Panduit® - Epoxy applied mounts for cable ties - Polyamide - PA 6.6
BN 20283
Panduit® - Epoxy applied mounts for cable ties - Polyamide - PA 6.6
BN 22334
Panduit® - Multiple tie plates for cable ties - Polyamide - PA 6.6
BN 20494
Panduit® - 4-way adhesive backed mounts for cable ties - Polyamide - PA 6.6