Elematic® Standard
BN 31307 - Cable ties
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
R: tensile strength min. in N
제품 명칭
- Weather resistant
- UV stability: good
- Operating temperature range: -40 °C / +85 °C
- Material flammability rating: UL94V-2
- Halogen-free
추가 정보
UL-file nº E86244
DNV-GL certificate: TAE00001DU
RINA Zertikat: ELE120717CS
Tests report n. 1120-1121.1IS0040/21 (reference standard UNI EN 45545-2:”Railway applications - Fire protection on railway vehicles Part 2 – Requirements for fire behaviour of materials and components”)
DNV-GL certificate: TAE00001DU
RINA Zertikat: ELE120717CS
Tests report n. 1120-1121.1IS0040/21 (reference standard UNI EN 45545-2:”Railway applications - Fire protection on railway vehicles Part 2 – Requirements for fire behaviour of materials and components”)
스펙
Brand |
Brand
Elematic®
|
Brandtype |
Brandtype
Standard
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
증명서 |
증명서
|