Pozidriv cross recessed countersunk partially threaded,flat head chipboard screws type Z
BN 33017
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
제품 명칭
- Waxed
스펙
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
partially threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 15002
SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, partially threaded with 4CUT point - Stainless steel - A2
BN 33022
Hexalobular (6 Lobe) socket flat head countersunk screws double neck chipboard screws, partially threaded - Stainless steel - A2
BN 33038
Pozi flat countersunk head chipboard screws form Z - Stainless steel - A4
BN 83272
Pozi flat countersunk head chipboard screws form Z - Stainless steel - A2