EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

평와셔, 잠금과 누수방지용 링

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 1074 - ~DIN 125 A Flat washers without chamfer Polyamide PA natur
2 BN 31306 - ~DIN 125 A Flat washers without chamfer Santoprene   black
3 BN 1076 - ~DIN 125 A Flat washers without chamfer Pressboard   Brown
4 BN 1077 - ~DIN 125 A Flat washers without chamfer Laminated paper   Brown
5 BN 1075 - ~DIN 9021 Flat washers without chamfer Polyamide PA 6.6 natur
6 BN 85546 - NFE 25-513 M Flat washers without chamfer, series M (medium) Polyamide PA 6.6 natur
7 BN 31305 Retaining washers for shafts Polyester   natur
8 BN 5389 Finishing washers for 90° countersunk head screws Polyamide PA black
9 BN 5386 Finishing washers Polyamide PA 6.6 black
10 BN 1078 Locking and sealing rings Dubo® Polyamide PA 6 white
11 BN 1079 Locking and sealing rings for hex socket head cap screws Dubo® Polyamide PA 6 white
12 BN 1080 Toothed lock washers for Dubo® rings Dubo® Steel   zinc plated blue
13 BN 1081 Locking and sealing rings Polyamide PA white
14 BN 1217 Locking and sealing rings Nyltite® Polyamide PA white
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22