EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

황동 일자형 머신 스크류

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 532 - ~DIN 84 A Slotted cheese head machine screws Brass   plain
2 BN 533 - ~DIN 84 A Slotted cheese head machine screws Brass   nickel plated
3 BN 1404 - ~DIN 85 A Slotted pan head machine screws Brass   plain
4 BN 536 - ~DIN 85 A Slotted pan head machine screws Brass   nickel plated
5 BN 537 - ~DIN 963 A Slotted flat countersunk head machine screws Brass   plain
6 BN 538 - ~DIN 963 A Slotted flat countersunk head machine screws Brass   nickel plated
7 BN 1405 - ~DIN 964 A Slotted oval countersunk head machine screws Brass   plain
8 BN 541 - ~DIN 964 A Slotted oval countersunk head machine screws Brass   nickel plated
9 BN 1406 - ~DIN 551 Slotted set screws with flat point, chamfered Brass   plain
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22