EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

황동 와셔

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 560 - DIN 125 A Flat washers without chamfer Brass   plain
2 BN 561 - DIN 125 A Flat washers without chamfer Brass   nickel plated
3 BN 562 - DIN 125 B Flat washers with chamfer Brass   plain
4 BN 563 - DIN 125 B Flat washers with chamfer Brass   nickel plated
5 BN 565 - DIN 433 Flat washers without chamfer, for screws with cylindrical head Brass   plain
6 BN 566 - DIN 433 Flat washers without chamfer, for screws with cylindrical head Brass   nickel plated
7 BN 80018 - NFE 25-513 Z Flat washers without chamfer, series Z (small) Brass   plain
8 BN 80020 - NFE 25-513 M Flat washers without chamfer, series M (medium) Brass   plain
9 BN 567 Flat washers thin type Brass   nickel plated
10 BN 568 Hinge rings Brass   nickel plated
11 BN 569 Finishing washers for 90° countersunk head screws Brass   nickel plated
12 BN 31219 Finishing washers for 90° countersunk head screws Brass   nickel plated
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22