EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

육각렌치볼트

  |< start    < back    | 1 | | 2 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 6972 - ~DIN 911 Hex socket keys for tamper proof screws Steel heat-treated zinc plated blue
2 BN 33061 Screwdriver Bits 1/4" with hole for tamper proof button head screws with socket head, short type Steel heat-treated plain
3 BN 610 - DIN 912 Hex socket head cap screws fully threaded Stainless steel A2  
4 BN 612 - DIN 912 Hex socket head cap screws fully threaded Stainless steel A4  
5 BN 31101 - DIN 912 Hex socket head cap screws fully threaded Stainless steel A4 80  
6 BN 2108 - DIN 912 Hex socket head cap screws fully threaded with TufLok® patch TufLok® Stainless steel A2  
7 BN 611 - DIN 912 Hex socket head cap screws partially threaded Stainless steel A2  
8 BN 613 - DIN 912 Hex socket head cap screws partially threaded Stainless steel A4  
9 BN 31150 - DIN 912 Hex socket head cap screws partially threaded Stainless steel A4 80  
10 BN 2844 - DIN 7984 Hex socket head cap screws with low head, partially / fully threaded Stainless steel A2  
11 BN 33001 - DIN 6912 Hex socket head cap screws with low head and pilot recess, partially / fully threaded Stainless steel A2  
12 BN 1350 - DIN 6912 Hex socket head cap screws with low head and pilot recess, partially / fully threaded Stainless steel A4  
13 BN 1593 - ISO 7380-1 Hex socket button head cap screws partially / fully threaded Stainless steel A2  
14 BN 8699 - ISO 7380-1 Hex socket button head cap screws partially / fully threaded Stainless steel A4  
15 BN 6971 - ~ISO 7380-1 Tamper proof button head screws with center pin Stainless steel A2  
16 BN 616 - DIN 7991 Hex socket flat countersunk head screws fully threaded Stainless steel A2  
17 BN 4719 - DIN 7991 Hex socket flat countersunk head screws fully threaded Stainless steel A4  
18 BN 2110 - DIN 7991 Hex socket flat countersunk head screws fully threaded Stainless steel A2 blackened
19 BN 2104 - ISO 10642 Hex socket flat countersunk head screws fully threaded Stainless steel A2  
20 BN 2105 - ISO 10642 Hex socket flat countersunk head screws fully threaded Stainless steel A4  
  |< start    < back    | 1 | | 2 |    forward >      end >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22