EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

풀림방지 너트류

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 637 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Stainless steel A2  
2 BN 1722 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Stainless steel A4  
3 BN 20739 - DIN 982 Prevailing torque type hex lock nuts high type with polyamide insert Stainless steel A2  
4 BN 2079 - DIN 982 Prevailing torque type hex lock nuts high type with polyamide insert Stainless steel A4-80 Stainless steel
5 BN 81758 - NFE 25-409 Prevailing torque type hex lock nuts high type with polyamide insert Stainless steel A2  
6 BN 5242 - ~DIN 980 V Prevailing torque type hex lock nuts all-metal Stainless steel A2  
7 BN 85330 - ~NFE 25-411 Slotted self locking hex nuts ~1d all-metal Stainless steel A2  
8 BN 636 - DIN 935 Hex slotted and castle nuts Stainless steel A4  
9 BN 14476 - DIN 6923 Hex flange nuts Stainless steel A2  
10 BN 33010 - ~DIN 6923 Hex nuts with flange and serrations Stainless steel A2  
11 BN 11207 - ~DIN 6923 Hex nuts with flange and serrations Stainless steel A4  
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22