EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

평와셔

  |< start    < back    | 1 | | 2 | | 3 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 670 - DIN 125 A Flat washers without chamfer Stainless steel A2 140 HV  
2 BN 671 - DIN 125 A Flat washers without chamfer Stainless steel A4 140 HV  
3 BN 20730 - ISO 7089 Flat washers without chamfer Stainless steel A2 200 HV  
4 BN 20731 - ISO 7089 Flat washers without chamfer Stainless steel A4 200 HV  
5 BN 20086 - ~DIN 125 A Flat washers without chamfer Stainless steel A4  
6 BN 1414 - DIN 433 Flat washers without chamfer, for screws with cylindrical head Stainless steel A2 140 HV  
7 BN 6 - DIN 433 Flat washers without chamfer, for screws with cylindrical head Stainless steel A4 140 HV  
8 BN 1356 - DIN 9021 Flat washers without chamfer Stainless steel A2 140 HV  
9 BN 1684 - DIN 9021 Flat washers without chamfer Stainless steel A4 140 HV  
10 BN 20732 - ISO 7093-1 Flat washers without chamfer, large series Stainless steel A2 200 HV  
11 BN 20733 - ISO 7093-1 Flat washers without chamfer, large series Stainless steel A4 200 HV  
12 BN 83897 - NFE 25-513 LL Flat washers without chamfer series LL (very large) Stainless steel A2  
13 BN 83898 - NFE 25-513 LL Flat washers without chamfer series LL (very large) Stainless steel A4  
14 BN 84538 - NFE 25-514 Z Flat washers without chamfer series Z (small) Stainless steel A2 150 HV  
15 BN 84539 - NFE 25-514 Z Flat washers without chamfer series Z (small) Stainless steel A4 150 HV  
16 BN 84540 - NFE 25-514 M Flat washers without chamfer series M (medium) Stainless steel A2 150 HV  
17 BN 84541 - NFE 25-514 M Flat washers without chamfer series M (medium) Stainless steel A4 150 HV  
18 BN 84542 - NFE 25-514 L Flat washers without chamfer series L (large) Stainless steel A2 150 HV  
19 BN 84545 - NFE 25-514 L Flat washers without chamfer series L (large) Stainless steel A4 150 HV  
20 BN 10342 Flat washers without chamfer, large outside diameter Stainless steel A2  
  |< start    < back    | 1 | | 2 | | 3 |    forward >      end >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22