EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

풀림방지 스프링 와셔, 톱니모양 풀림방지 와셔

  |< start    < back    | 1 | | 2 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 672 - DIN 127 B Split spring lock washers with flat end Stainless steel A2 / 1.4310  
2 BN 673 - DIN 127 B Split spring lock washers with flat end Stainless steel A4  
3 BN 674 - ~DIN 128 A Curved spring lock washers Stainless steel 1.4310  
4 BN 8856 - ~DIN 128 A Curved spring lock washers Stainless steel A4  
5 BN 20194 - ~DIN 128 A Curved spring lock washers Stainless steel 1.4310  
6 BN 5258 - DIN 7980 Split spring lock washers for screws with cylindrical head Stainless steel A2  
7 BN 1352 - DIN 7980 Split spring lock washers for screws with cylindrical head Stainless steel A4  
8 BN 21205 - NFE 25-511 Z Lock washers small series Rip-Lock™ Stainless steel A2  
9 BN 21206 - NFE 25-511 Z Lock washers small series Rip-Lock™ Stainless steel A4  
10 BN 2332 - NFE 25-511 M Lock washers medium series Rip-Lock™ Stainless steel A2  
11 BN 20510 - NFE 25-511 M Lock washers medium series ecosyn®-lubric Silver Rip-Lock™ Stainless steel A2 ecosyn®-lubric Silver
12 BN 85460 - NFE 25-511 M Lock washers medium series Rip-Lock™ Stainless steel A4  
13 BN 21207 - NFE 25-511 L Lock washers large series Rip-Lock™ Stainless steel A2  
14 BN 21208 - NFE 25-511 L Lock washers large series Rip-Lock™ Stainless steel A4  
15 BN 20041 Ribbed lock washers type S Stainless steel A2  
16 BN 20141 Wedge lock washers adhered in pairs NORD-LOCK® Stainless steel    
17 BN 675 - DIN 6798 A Serrated lock washers type A, external serrations Stainless steel A2  
18 BN 4880 - DIN 6798 A Serrated lock washers type A, external serrations Stainless steel A4  
19 BN 676 - DIN 6798 J Serrated lock washers type J, internal serrations Stainless steel A2  
20 BN 4881 - DIN 6798 J Serrated lock washers type J, internal serrations Stainless steel A4  
  |< start    < back    | 1 | | 2 |    forward >      end >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22