EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

     

BN 6952

Hexalobular (6 Lobe) socket flat countersunk head chipboard screws
T-STAR plus, partially threaded
Steel case-hardened
zinc plated yellow/YELLOX®, waxed
 
warnings ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found in the introduction section.
warnings The YELLOX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.
Other documentation: www.spax.com
4CUT cutter for screw lengths of 160 mm and over (significantly reduces the screwing torque)
expand
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22