Pozi flat countersunk head thread forming screws type M, form Z, metric thread

BN 3327

DIN 7500 M

~UNI 8113



Headform
Headform Countersunk head
Drive
Drive Cross recess Z (Pozidriv)
Thread
Thread fully threaded
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue, added lubricant
Hardness
Hardness 450-560 HV

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.

1) Tapered thread end max. 4P
2) Trilobular cross-section


Norm

DIN 7500 M ~UNI 8113

추가 정보

Application: steel, aluminum, aluminum die-casting, zinc die-casting, non ferrous materials.
Countersink must be designed according to the corresponding standard!
A technical brochure is available on request.

스펙

Headform
Headform Countersunk head
Drive
Drive Cross recess Z (Pozidriv)
Thread
Thread fully threaded
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue, added lubricant
Hardness
Hardness 450-560 HV

Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use