EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

직결나사류

  |< start    < back    | 1 | | 2 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 941 - DIN 7971 C Slotted pan head tapping screws with cone end type C Steel case-hardened 450 HV zinc plated blue
2 BN 992 - DIN 7971 F Slotted pan head tapping screws with flat end type F Steel case-hardened 450 HV zinc plated blue
3 BN 990 - DIN 7972 C Slotted flat countersunk head tapping screws with cone end type C Steel case-hardened 450 HV zinc plated blue
4 BN 991 - DIN 7973 C Slotted oval countersunk head tapping screws with cone end type C Steel case-hardened 450 HV zinc plated blue
5 BN 994 - DIN 7981 C Phillips pan head tapping screws form H, with cone end type C Steel case-hardened 450 HV zinc plated blue
6 BN 14064 - DIN 7981 C Pozi pan head tapping screws form Z, with cone end type C Steel case-hardened 450 HV zinc plated blue
7 BN 30901 - DIN 7981 C Pozi pan head tapping screws form Z, with cone end type C Steel case-hardened 450 HV zinc plated black
8 BN 33 - DIN 7981 F Phillips pan head tapping screws form H, with flat end type F Steel case-hardened 450 HV zinc plated blue
9 BN 14065 - DIN 7981 F Pozi pan head tapping screws form Z, with flat end type F Steel case-hardened 450 HV zinc plated blue
10 BN 995 - DIN 7982 C Phillips flat countersunk head tapping screws form H, with cone end type C Steel case-hardened 450 HV zinc plated blue
11 BN 14066 - DIN 7982 C Pozi flat countersunk head tapping screws form Z, with cone end type C Steel case-hardened 450 HV zinc plated blue
12 BN 996 - DIN 7983 C Phillips oval countersunk head tapping screws form H, with cone end type C Steel case-hardened 450 HV zinc plated blue
13 BN 14067 - DIN 7983 C Pozi oval countersunk head tapping screws form Z, with cone end type C Steel case-hardened 450 HV zinc plated blue
14 BN 14072 - DIN 968 C Pozi pan head tapping screws with collar, form Z and cone end type C Steel case-hardened 450 HV zinc plated blue
15 BN 30904 - BS 4174 Pozi pan head tapping screws with collar, form Z and cone end type C Steel case-hardened 450 HV zinc plated blue
16 BN 30905 - BS 4174 Pozi pan head tapping screws with collar, form Z and flat end type F Steel case-hardened 450 HV zinc plated blue
17 BN 998 Assortment of tapping screws in Box type DS 16 Steel case-hardened 450 HV zinc plated blue
18 BN 2707 - DIN 7976 C Hex head tapping screws with cone end type C Steel case-hardened 450 HV zinc plated blue
19 BN 30907 - ~DIN 7976 C Hex head tapping screws with cone end type C and captive washer Steel case-hardened 450 HV zinc plated blue
20 BN 13274 - ISO 14585 C Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C Steel case-hardened 450 HV zinc plated blue
  |< start    < back    | 1 | | 2 |    forward >      end >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22