EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

건축용 스크류

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 6027 Building screws with cone end partially / fully threaded, without sealing washer Stainless steel 1.4301 zinc plated
2 BN 53 Building screws with cone end partially / fully threaded, with sealing washer Stainless steel 1.4301 zinc plated
3 BN 68 - JA-2 Building screws with cone end partially / fully threaded, with sealing washer Steel case-hardened 400 HV zinc plated blue
4 BN 6028 Building screws with flat end partially / fully threaded, without sealing washer Stainless steel 1.4301 zinc plated
5 BN 70 Building screws with flat end partially / fully threaded, with sealing washer Stainless steel 1.4301 zinc plated
6 BN 75 - JZ-2 Building screws with flat end partially / fully threaded, with sealing washer Steel case-hardened 400 HV zinc plated blue
7 BN 6032 - JT-2 Building screws self-drilling type without washer Steel case-hardened 400 HV zinc plated blue
8 BN 6029 Sealing washers for building screws Stainless steel 1.4301 plain
9 BN 6031 - JT-2 Building screws self-drilling type with sealing washer Steel case-hardened 400 HV zinc plated blue
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22