EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

테이퍼 핀

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 865 - DIN 7978 A Taper pins with internal thread unhardened, ground Free-cutting steel   plain
2 BN 861 - ISO 2339 A Taper pins unhardened, ground Free-cutting steel   plain
3 BN 859 - ISO 2339 B Taper pins unhardened, machined Free-cutting steel   plain
4 BN 864 - DIN 258 Taper pins with thread constant taper length, unhardened, ground Free-cutting steel   plain
5 BN 863 - DIN 7977 Taper pins with thread constant threaded stem length, unhardened, ground Free-cutting steel   plain
6 BN 685 - ISO 2339 B Taper pins Stainless steel A1  
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22