EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

나선형, 스프링 핀

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 874 - ISO 8750 Spiral spring pins standard duty Steel hardened 420-545 HV black
2 BN 875 - ISO 8748 Spiral spring pins heavy duty Steel hardened 420-545 HV black
3 BN 876 - ISO 8752 Slotted spring pins heavy duty Steel hardened 420-560 HV black
4 BN 878 - ISO 13337 Slotted spring pins light duty Steel hardened 420-560 HV black
5 BN 879 - VSM 12785 Heavy-duty spring pins with serrated slot Spring steel 42-50 HRC black
6 BN 881 - VSM 12786 Heavy-duty spring pins with serrated slot, ground Spring steel 42-50 HRC plain
7 BN 880 - VSM 12785 Assortment of heavy-duty spring pins Spring steel   black
8 BN 686 - VSM 12785 Heavy-duty spring pins with serrated slot Stainless steel 1.4310  
9 BN 337 - ISO 8752 Slotted spring pins heavy duty Stainless steel 1.4310  
10 BN 1351 - ISO 8750 Spiral spring pins standard duty Stainless steel 1.4310  
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22