EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Nystay®


Nystay® is a plastic coating (primary matter: polyolefin) which is applied directly on the shaft or the thread of connecting pieces to protect them during transport or assembly in the respective application or assembly group. Nystay® can be applied on all connecting pieces with or without a thread. Nystay® enables preassembly, e.g. for automatic feed-ins and robot applications. The application range extends to all connecting pieces, such as shafts, rivets, bolts, pressed parts and milled parts, etc.
 



Specifications
  • Colour: green
  • Material: primary matter polyolefin
  • Freely selectable ring position
  • Operating temperature - 40 °C to 90 °C
  • Thread pieces M3 to M10
 
Product features
  • Coating can be reused on nearly all metal
  • Base materials
  • Keeps connecting pieces in place during transport and assembly
  • Non-toxic and environmentally friendly, because of plastic coating polyolefin a primary ingredient
  • Can be positioned anywhere on the shaft or thread of a connecting piece
  • Reduces assembly time for final user
  • Interesting solution for safety requirements within the meaning of Machinery Directive 2006/42/EC
 
Notes
  • Penetration force through boring to be determined by means of tests




D   = Thread diameter
D1 = Diameter of the coating: ~ 1.1 x D
L1 = Length of coating: ~ 0.5 x 0.8 x D

Contact us for further information or to place your order.
 
Steinhauserstrasse 70 Postfach 1257 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22