EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Nyplas®


Nyplas® is a plastic coating (modified plastisol) for application on screws or other thread pieces directly on the head, the flange or on the run-out of the thread. No washers, sealings or o-rings are required. With Nyplas®, much higher film thickness, compared to Nyseal® coatings, can be achieved. In principle, we recommend a practical test before serial application to determine the required film thickness. Nyplas® offers excellent sealing against liquids and gases. At the same time, this coating serves as protection for sensitive surfaces of the work pieces that must be screwed together.
 


Specifications
  • Colour: black
  • Material: modified plastisol
  • Film thickness approx. 0.5 mm
  • Operating temperature -40 ℃ to +150 ℃
  • Thread pieces M3 to M10
 
Product features
  • Coating can be reused on nearly all metal base materials.
  • Depending on exposure to loads, coating can be reused several times.
  • Sealing/noise insulation immediately after screwing the parts together
  • O-rings, washers, etc. are no longer required.
  • Very good sealing properties
  • Long service life, no shrinking or desiccation
 
Notes
  • No oil resistance
  • Only to be applied on horizontal surfaces (countersunk screws, for example, cannot be coated with Nyplas®).

Contact us for further information or to place your order.
 
Steinhauserstrasse 70 Postfach 1257 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22