Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Palnut®

BN 1964 - Self-locking counter nuts

DIN 7967

(Standard withdrawn)

~UNI 8835



Brand
Brand Palnut®
Material
Material Spring steel
Surface
Surface black

All features


Standard

DIN 7967 (Standard withdrawn) ~UNI 8835

Features

Brand
Brand Palnut®
Material
Material Spring steel
Surface
Surface black

Assembly notice

Tightening of the lock nut: Assemble the lock nut by hand, then apply a further 1/4 to 1/2 turn with a wrench.

Illustration assembly