TUBTARA® UFO (UT/ALS)
BN 4576 - Blind rivet nuts countersunk head, round shank, open end
Headform |
Headform
Countersunk head
|
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UFO (UT/ALS)
|
Material |
Material
Aluminum
|
Surface |
Surface
plain
|
All features
Product features
Features
Headform |
Headform
Countersunk head
|
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UFO (UT/ALS)
|
Material |
Material
Aluminum
|
Surface |
Surface
plain
|
Assembly notice
The countersunk head rivet nut requires a perfect 90° countersink.
After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.
Suitable for this
BN 14309
TUBTARA® MS 3 - Hand rivet setter fully equipped - Steel
BN 25054
TUBTARA® K1 - Hand rivet tool fully equipped without socket wrench
BN 50701
FASTEKS® FILKO FastSetM10m - Hand rivet setter fully equipped
BN 15671
TUBTARA® DFS 309 T - Hand rivet setter fully equipped
BN 55432
POP® ProSert® XTN20 - Hydro-pneumatic setting tool
BN 27744
POP® ProSert® XTN20 - Hydro-pneumatic setting tool
BN 6429
AVDEL® 742 - Hydro-pneumatic setting tool without accessories
BN 56258
STANLEY® Assembly Technologies NB08PT-18 - Battery Powered Blind Rivet Nut Tool
BN 56262
Qonnect® Q-TOOL N12XL - Battery setting tool for blind rivet nuts- and blind rivet screws