EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Washers

  |<    < back    | 1 | | 2 | | 3 | | 4 | | 5 | | 6 |    forward >       >|
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 713 - DIN 125 A Flat washers without chamfer Steel 140 HV plain
2 BN 14683 - DIN 125 A Flat washers without chamfer Steel 140 HV black-oxidized
3 BN 715 - DIN 125 A Flat washers without chamfer Steel 140 HV zinc plated blue
4 BN 717 - DIN 125 A Flat washers without chamfer Steel 140 HV zinc plated yellow
5 BN 718 - DIN 125 A Flat washers without chamfer Steel 140 HV hot dip galvanized
6 BN 342 - DIN 125 A Special flat washers without chamfer, for screws up to property class 8.8 Steel 200 HV plain
7 BN 5282 - DIN 125 A Special flat washers without chamfer, for screws up to property class 8.8 Steel 200 HV phosphated
8 BN 343 - DIN 125 A Special flat washers without chamfer, for screws up to property class 8.8 Steel 200 HV zinc plated blue
9 BN 20508 - DIN 125 A Special flat washers without chamfer, for screws up to property class 8.8 Steel 200 HV zinc plated blue with ecosyn®-lubric Black
10 BN 20538 - DIN 125 A Special flat washers without chamfer, for screws up to property class 8.8 Steel 200 HV zinc plated blue with ecosyn®-lubric Silver
11 BN 30713 - DIN 125 A Special flat washers without chamfer, for screws up to property class 8.8 Steel 200 HV hot dip galvanized
12 BN 20734 - ISO 7089 Flat washers without chamfer, for screws up to property class 8.8 Steel 200 HV zinc flake coated GEOMET® 500 A
13 BN 20368 - ISO 7089 Flat washers without chamfer, for screws up to property class 10.9 Steel 300 HV plain
14 BN 20369 - ISO 7089 Flat washers without chamfer, for screws up to property class 10.9 Steel 300 HV zinc flake coated
15 BN 20729 - ISO 7089 Flat washers without chamfer, for screws up to property class 10.9 Steel 300 HV hot dip galvanized
16 BN 20735 - ISO 7093-1 Flat washers without chamfer, large series, for screws up to property class 8.8 Steel 200 HV zinc flake coated GEOMET® 500 A
17 BN 714 - VSM 13904 Flat washers without chamfer, large series Steel   plain
18 BN 716 - VSM 13904 Flat washers without chamfer, large series Steel   zinc plated blue
19 BN 65008 - DIN 134 Flat washers without chamfer Steel   zinc plated blue
20 BN 726 - DIN 433 Flat washers without chamfer, for screws with cylindrical head Steel 140 HV zinc plated blue
  |<    < back    | 1 | | 2 | | 3 | | 4 | | 5 | | 6 |    forward >       >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22