EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Serrated lock washers, Toothed lock washers

  |<    < back    | 1 | | 2 |    forward >       >|
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 795 - DIN 137 A Curved spring washers Spring steel 420-490 HV black
2 BN 797 - DIN 137 A Curved spring washers Spring steel 420-490 HV mechanical zinc plated blue
3 BN 799 - DIN 137 A Curved spring washers Spring steel 420-490 HV mechanical zinc plated yellow
4 BN 796 - DIN 137 B Waved spring washers Spring steel 420-490 HV black
5 BN 798 - DIN 137 B Waved spring washers Spring steel 420-490 HV mechanical zinc plated blue
6 BN 800 - DIN 137 B Waved spring washers Spring steel 420-490 HV mechanical zinc plated yellow
7 BN 779 - DIN 6798 A Serrated lock washers type A, external serrations Spring steel 350-425 HV black
8 BN 781 - DIN 6798 A Serrated lock washers type A, external serrations Spring steel 350-425 HV zinc plated blue
9 BN 20231 - DIN 6798 A Serrated lock washers type A, external serrations Spring steel 350-425 HV zinc plated with thick layer passivation
10 BN 80024 - DIN 6798 A Serrated lock washers type A, external serrations Spring steel 350-425 HV zinc plated yellow
11 BN 780 - DIN 6798 J Serrated lock washers type J, internal serrations Spring steel 350-425 HV black
12 BN 782 - DIN 6798 J Serrated lock washers type J, internal serrations Spring steel 350-425 HV zinc plated blue
13 BN 786 - DIN 6798 V Serrated lock washers type V, for countersunk head screws Spring steel 350-425 HV black
14 BN 30718 - DIN 6798 V Serrated lock washers type V, for countersunk head screws Spring steel 350-425 HV zinc plated blue
15 BN 783 Serrated lock washers internal and external serrations Spring steel 430-510 HV zinc plated blue
16 BN 785 - ~NFE 25-512 Serrated lock washers large type, internal serrations Spring steel 420-510 HV zinc plated blue
17 BN 80063 - NFE 25-512 Serrated lock washers large type, internal serrations Spring steel 420-510 HV zinc plated with thick layer passivation
18 BN 787 - DIN 6797 A Toothed lock washers type A, external teeth Spring steel 350-425 HV black
19 BN 789 - DIN 6797 A Toothed lock washers type A, external teeth Spring steel 350-425 HV zinc plated blue
20 BN 788 - DIN 6797 J Toothed lock washers type J, internal teeth Spring steel 350-425 HV black
  |<    < back    | 1 | | 2 |    forward >       >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22