EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Retaining rings for shafts and bores

  |<    < back    | 1 | | 2 | | 3 |    forward >       >|
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 809 - DIN 6799 Circlips for shafts bulk Spring steel 460-580 HV black
2 BN 810 - DIN 6799 Circlips for shafts bulk Spring steel 460-580 HV zinc plated blue
3 BN 811 - DIN 6799 Circlips for shafts stacked Spring steel 460-580 HV black
4 BN 812 - DIN 6799 Circlips for shafts stacked Spring steel 460-580 HV zinc plated blue
5 BN 1178 Dispenser base for stacked circlips DIN 6799 Benzing Steel    
6 BN 1179 Applicators for circlips DIN 6799 and dispenser base short Benzing      
7 BN 1180 Applicators for circlips DIN 6799 and dispenser base long Benzing      
8 BN 813 Circlips for shafts special dimensions Benzing Spring steel   black
9 BN 818 - DIN 471 Retaining rings for shafts standard design Spring steel   black
10 BN 819 - DIN 471 Retaining rings for shafts standard design Spring steel   mechanical zinc plated blue
11 BN 820 - DIN 471 Retaining rings for shafts special design with lugs Spring steel   black
12 BN 821 - DIN 471 Retaining rings for shafts heavy-duty design Spring steel   black
13 BN 829 V-retaining rings for shafts type A Spring steel   black
14 BN 831 Crescent rings for shafts Benzing Spring steel   black
15 BN 814 Retaining rings for shafts for compensation of axial play Benzing Spring steel   black
16 BN 815 U-Clips Benzing Spring steel   black
17 BN 816 Wire circlips Spring steel   black
18 BN 825 - DIN 7993 A Snap rings for shafts round wire Spring steel   black
19 BN 832 Grip rings for shafts without groove Benzing Spring steel   black
20 BN 833 Circlips for shafts without groove Quicklock® Spring steel   black
  |<    < back    | 1 | | 2 | | 3 |    forward >       >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22