EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Prevailing torque and lock nuts

  |<    < back    | 1 | | 2 | | 3 |    forward >       >|
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 161 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 6 zinc plated blue
2 BN 20227 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 6 zinc plated with thick layer passivation
3 BN 80035 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 6 zinc plated yellow
4 BN 80346 - NFE 25-412 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 06 / 08 zinc nickel passivated sealed
5 BN 41161 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 8 zinc plated blue
6 BN 20800 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 8 hot dip galvanized
7 BN 163 - DIN 985 Prevailing torque type hex lock nuts thin type, metric fine thread, with polyamide insert Steel 8 zinc plated blue
8 BN 6866 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 10 zinc plated blue
9 BN 6783 - DIN 6926 Prevailing torque type hex flange lock nuts with polyamide insert Steel 8 zinc plated blue
10 BN 165 - UNC Prevailing torque type hex lock nuts with polyamide insert, with UNC thread Steel 6 zinc plated blue
11 BN 166 - UNF Prevailing torque type hex lock nuts with polyamide insert, with UNF thread Steel 6 zinc plated blue
12 BN 164 - DIN 982 Prevailing torque type hex lock nuts high type with polyamide insert Steel 8 zinc plated blue
13 BN 82226 - DIN 982 Prevailing torque type hex lock nuts high type with polyamide insert Steel 8 zinc plated yellow
14 BN 80038 - NFE 25-409 Prevailing torque type hex lock nuts with polyamide insert Steel 8 zinc nickel passivated sealed
15 BN 167 - DIN 986 Prevailing torque type hex domed cap nuts with polyamide insert Steel 6 / 8 zinc plated blue
16 BN 1226 Prevailing torque type hex lock nuts with polyamide sealing ring Seal-Lock® Steel 8 phosphated
17 BN 80036 Slotted round nuts for hook spanners with polyamide insert Nylstop Steel   zinc nickel passivated sealed
18 BN 1235 Slotted round nuts for hook spanners with polyamide insert Steel   zinc plated with thick layer passivation
19 BN 64 - ~DIN 980 V Prevailing torque type hex lock nuts type V3 all-metal Steel 8 zinc plated blue
20 BN 169 - DIN 980 V Prevailing torque type hex lock nuts all-metal Steel 8 zinc plated blue
  |<    < back    | 1 | | 2 | | 3 |    forward >       >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22