Bitholders 1/4" magnetic
BN 31521
~DIN 7427 D
- Driver: 1/4" DIN 3126 E 6,3
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Surface |
Surface
plain
|
All features
Standard
~DIN 7427 D
Product features
- Driver: 1/4" DIN 3126 E 6,3
Features
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Surface |
Surface
plain
|