Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


HellermannTyton® FlexTack FMB

BN 22147 - 4-way adhesive backed mounts flexible, for cable ties

  • UV stability: poor
  • Heat-stabilized
  • Operating temperature range: -40 °C ... +105 °C
  • Flexible mount for round and angled surfaces
  • FMBAPT mounts with homogeneous system of acrylic adhesive
  • Allows greater design freedom and offers uniform stress distribution along with weight reduction
  • Adhesive with high cohesive strength combined with good weathering resistance
  • Innovative fixing solution for high and low energy surfaces
  • Protection foil with finger lift for easy peel off
  • Fast, simple and flexible installation
  • Material flammability rating: hardly flammable according to UL94V-2 (excluding adhesive)
  • Halogen-free

Brand
Brand HellermannTyton®
Brandtype
Brandtype FlexTack FMB
Material
Material Polyamide
Material execution
Material execution PA 6.6 HS
Color
Color black

All features


Product features

  • UV stability: poor
  • Heat-stabilized
  • Operating temperature range: -40 °C ... +105 °C
  • Flexible mount for round and angled surfaces
  • FMBAPT mounts with homogeneous system of acrylic adhesive
  • Allows greater design freedom and offers uniform stress distribution along with weight reduction
  • Adhesive with high cohesive strength combined with good weathering resistance
  • Innovative fixing solution for high and low energy surfaces
  • Protection foil with finger lift for easy peel off
  • Fast, simple and flexible installation
  • Material flammability rating: hardly flammable according to UL94V-2 (excluding adhesive)
  • Halogen-free

Additional information

FMB4APT-I is also suitable for high energy surfaces like metal or glass.

Features

Brand
Brand HellermannTyton®
Brandtype
Brandtype FlexTack FMB
Material
Material Polyamide
Material execution
Material execution PA 6.6 HS
Color
Color black

Illustration functional principle