Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

HellermannTyton®

BN 22136 - Paste adhesive mounts for uneven surfaces

  • UV stability: poor
  • Polyamide 6.6 heat-stabilized
  • PMB5 paste adhesive mount for fixings with paste/liquid adhesive
  • Mount geometry offers a good form closure with cured adhesive
  • Can even be installed onto uneven surfaces due to large diameter
  • Can also be applied in combination with hot-melt adhesive, as mount is made of heat resistant
  • Innovative fixing solution for high and low energy surfaces
  • Operating temperature range: -40 °C ... +105 °C
  • Material flammability rating: hardly flammable according to UL94V-2 (excluding adhesive)
  • Halogen-free

Brand
Brand HellermannTyton®
Material
Material Polyamide
Material execution
Material execution PA 6.6 HS
Color
Color black

All features


Product features

  • UV stability: poor
  • Polyamide 6.6 heat-stabilized
  • PMB5 paste adhesive mount for fixings with paste/liquid adhesive
  • Mount geometry offers a good form closure with cured adhesive
  • Can even be installed onto uneven surfaces due to large diameter
  • Can also be applied in combination with hot-melt adhesive, as mount is made of heat resistant
  • Innovative fixing solution for high and low energy surfaces
  • Operating temperature range: -40 °C ... +105 °C
  • Material flammability rating: hardly flammable according to UL94V-2 (excluding adhesive)
  • Halogen-free

Features

Brand
Brand HellermannTyton®
Material
Material Polyamide
Material execution
Material execution PA 6.6 HS
Color
Color black