Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ELESA® LX-AS-SST

BN 13575 - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel

  • Base: with external hexagon

Brand
Brand ELESA®
Brandtype
Brandtype LX-AS-SST
Material
Material Technopolymer, glass-fiber reinforced
Color
Color black, matte finish
Version
Version Threaded bolt: stainless steel

All features


Product features

  • Base: with external hexagon

Features

Brand
Brand ELESA®
Brandtype
Brandtype LX-AS-SST
Material
Material Technopolymer, glass-fiber reinforced
Color
Color black, matte finish
Version
Version Threaded bolt: stainless steel