Hexalobular (6 lobe) socket countersunk flat head screws fully threaded
BN 2107
ISO 14581
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Surface |
Surface
blackened
|
All features
Standard
ISO 14581
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Surface |
Surface
blackened
|
BN 20039 - ISO 14581
Hexalobular (6 lobe) socket countersunk flat head screws fully threaded - Stainless steel - A4
BN 4719 - DIN 7991 - ~ISO 10642
Hex socket flat countersunk head screws fully threaded - Stainless steel - A4
BN 616 - DIN 7991 - ~ISO 10642
Hex socket flat countersunk head screws fully threaded - Stainless steel - A2