Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ABB Ty-Rap® Railway

BN 22331 - Cable ties with barb stainless steel A4, for railway industry

  • Suitable for rail vehicles and public facilities
  • Weather resistant
  • UV stability: good
  • Operating temperature range: -60 °C ... +105 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Brand
Brand ABB
Brandtype
Brandtype Ty-Rap® Railway
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black
Notes on use
Notes on use

All features

R: tensile strength min. in N


Product features

  • Suitable for rail vehicles and public facilities
  • Weather resistant
  • UV stability: good
  • Operating temperature range: -60 °C ... +105 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Additional information

Test standard: NF F 16-101 I3-F2 / EN 45545-2 HL2 for R22 and R23 requirement / IEC / EN 62275 Edition 2.0

Features

Brand
Brand ABB
Brandtype
Brandtype Ty-Rap® Railway
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black
Notes on use
Notes on use

Similar products