Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

REIKU® PA ABB

BN 22319 - Tubings for cable protection flexible version

  • for railway industry
    Reversed bending strength: very good
    Compression strength: 120 N / 50 mm
    Impact strength: 4 Joule at -18°C, 4 Joule at +20°C
    Material fullfills superior claims on fire protection according to UL 94 V-0
    Suitable for rail vehicles and public facilities
    Temperature range static: -30 °C ... +105 °C (+150 °C short-term)
    Resistance to: alcohol, grease, mineral oils, diesel oil, petrol
  • Halogen-free

Brand
Brand REIKU®
Brandtype
Brandtype PA ABB
Material
Material Polyamide
Material execution
Material execution PA 12
Color
Color black
Notes on use
Notes on use

All features


Product features

  • for railway industry
    Reversed bending strength: very good
    Compression strength: 120 N / 50 mm
    Impact strength: 4 Joule at -18°C, 4 Joule at +20°C
    Material fullfills superior claims on fire protection according to UL 94 V-0
    Suitable for rail vehicles and public facilities
    Temperature range static: -30 °C ... +105 °C (+150 °C short-term)
    Resistance to: alcohol, grease, mineral oils, diesel oil, petrol
  • Halogen-free

Additional information

Test standard: EN 45545-2 HL2 for R22, HL3 for R23

Features

Brand
Brand REIKU®
Brandtype
Brandtype PA ABB
Material
Material Polyamide
Material execution
Material execution PA 12
Color
Color black
Notes on use
Notes on use

Similar products




Suitable for this


BN 22638

REIKU® PA RTB - Tubings for cable protection two parts and closable - Polyamide - PA 6

BN 22652

REIKU® PA HOB - System support without top - Polyamide - PA

BN 22654

REIKU® PA HDB - System support with top - Polyamide - PA

BN 22665

REIKU® VP HOB - System support strengthened - Polyamide - PA

BN 22673

REIKU® VP GRB, metr. - Straight connectors with integrated seal and male thread - Polyamide - PA

BN 22681

REIKU® PA GOB, metr. - Straight connectors with male thread - Polyamide - PA

BN 22693

REIKU® VP BRB, metr. - Arched elbows 90° with integrated seal and male thread - Polyamide - PA

BN 22701

REIKU® PA WOB, metr. - Elbows 90° with male thread - Polyamide - PA