Knurled knobs for hex socket head cap screws (without screws)
BN 5364
- Temperature range: -40° C ... +100 °C
Drive |
Drive
Hexagon socket
|
Material |
Material
Polyoxymethylene
|
Material execution |
Material execution
POM
|
Color |
Color
black
|
All features
Product features
- Temperature range: -40° C ... +100 °C
Features
Drive |
Drive
Hexagon socket
|
Material |
Material
Polyoxymethylene
|
Material execution |
Material execution
POM
|
Color |
Color
black
|