Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Star knobs nodular cast iron, deburred and sandblasted

BN 13447 - DIN 6336 E with tapped blind hole

DIN 6336



Material
Material Cast iron
Material execution
Material execution GG 20
Surface
Surface plain
Version
Version DIN 6336 E with tapped blind hole

All features


Standard

DIN 6336

Additional information

All connecting dimensions match the star knobs DIN 6335

Features

Material
Material Cast iron
Material execution
Material execution GG 20
Surface
Surface plain
Version
Version DIN 6336 E with tapped blind hole