Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ABB Ty-Met™

BN 22843 - Cable Ties ladder type with Polyester coating

  • UV stability: good
  • Operating temperature range: -80 °C ... +150 °C
  • Fully coated version with non-toxic, halogen-free polyester coating, for a superior protection of cables and installer's hands and for an improved insulation between dissimilar materials.

Drive
Drive Slot
Brand
Brand ABB
Brandtype
Brandtype Ty-Met™
Material
Material Stainless steel
Material type
Material type AISI 316
Color
Color black
Notes on use
Notes on use

All features

R: tensile strength in N


Product features

  • UV stability: good
  • Operating temperature range: -80 °C ... +150 °C
  • Fully coated version with non-toxic, halogen-free polyester coating, for a superior protection of cables and installer's hands and for an improved insulation between dissimilar materials.

Additional information

Some approvals are not applicable to all product numbers.
DNV-GL certificate: TAE000032Z

Features

Drive
Drive Slot
Brand
Brand ABB
Brandtype
Brandtype Ty-Met™
Material
Material Stainless steel
Material type
Material type AISI 316
Color
Color black
Notes on use
Notes on use