ABB Ty-Met™
BN 22844 - Cable Ties ladder type, uncoated
- UV stability: excellent
- Operating temperature range: -80 °C ... +300 °C
- Uncoated version, suitable for high temperature
Drive |
Drive
Slot
|
Brand |
Brand
ABB
|
Brandtype |
Brandtype
Ty-Met™
|
Material |
Material
Stainless steel
|
Material type |
Material type
AISI 316
|
Notes on use |
Notes on use
|
All features
R: tensile strength in N
Product features
- UV stability: excellent
- Operating temperature range: -80 °C ... +300 °C
- Uncoated version, suitable for high temperature
Additional information
Some approvals are not applicable to all product numbers.
DNV-GL certificate: TAE000032Z
DNV-GL certificate: TAE000032Z
Features
Drive |
Drive
Slot
|
Brand |
Brand
ABB
|
Brandtype |
Brandtype
Ty-Met™
|
Material |
Material
Stainless steel
|
Material type |
Material type
AISI 316
|
Notes on use |
Notes on use
|