ABB Ty-Rap®

BN 22830 - Cable ties with integrated mounting hole with barb stainless steel A4

  • UV stability: low
  • Operating temperature range: -40 °C ... +85 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Brand
Brand ABB
Brandtype
Brandtype Ty-Rap®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color natural
Notes on use
Notes on use

All features

R: tensile strength min. in N


Product features

  • UV stability: low
  • Operating temperature range: -40 °C ... +85 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Additional information

UL-file nº E49405
Some approvals are not applicable to all product numbers.

Features

Brand
Brand ABB
Brandtype
Brandtype Ty-Rap®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color natural
Notes on use
Notes on use

Similar products




Suitable for this


BN 22847

ABB ERG50 - Hand tool for cable ties with 360° rotating nose

BN 22848

ABB ERG120 - Hand tool for cable ties with 360° rotating nose