Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ABB® Ty-Rap®

BN 22825 - Cable ties flame retardant with barb stainless steel A4

  • UV stability: poor
  • Operating temperature range: -20 °C / +65 °C
  • Material flammability rating: self-extinguishing UL94V-0
  • Halogen-free
  • Silicone-free

Brand
Brand ABB®
Brandtype
Brandtype Ty-Rap®
Material
Material Polyamide
Property class
Property class PA 6.6
Color
Color natural
Notes on use
Notes on use

All features

R: tensile strength min. in N


Product features

  • UV stability: poor
  • Operating temperature range: -20 °C / +65 °C
  • Material flammability rating: self-extinguishing UL94V-0
  • Halogen-free
  • Silicone-free

Additional information

UL-file nº E49405

Features

Brand
Brand ABB®
Brandtype
Brandtype Ty-Rap®
Material
Material Polyamide
Property class
Property class PA 6.6
Color
Color natural
Notes on use
Notes on use