ABB Ty-Rap®
BN 22833 - Cable ties Workbench box with barb stainless steel A4
- Weather resistant
- UV stability: good
- Operating temperature range: -60 °C / +105 °C
- Material flammability rating: UL94V-2
- Halogen-free
- Silicone-free
Brand |
Brand
ABB
|
Brandtype |
Brandtype
Ty-Rap®
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
Notes on use |
Notes on use
|
All features
R: tensile strength min. in N
Product features
- Weather resistant
- UV stability: good
- Operating temperature range: -60 °C / +105 °C
- Material flammability rating: UL94V-2
- Halogen-free
- Silicone-free
Additional information
UL-file no.: E49405
Features
Brand |
Brand
ABB
|
Brandtype |
Brandtype
Ty-Rap®
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
black
|
Notes on use |
Notes on use
|
Similar products
BN 22822
ABB Ty-Rap® - Cable ties with barb stainless steel A4 - Polyamide - PA 6.6
BN 22823
ABB Ty-Rap® - Cable ties with barb stainless steel A4 - Polyamide - PA 6.6
BN 22830
ABB Ty-Rap® - Cable ties with integrated mounting hole with barb stainless steel A4 - Polyamide - PA 6.6
BN 22834
ABB Ty-Rap® - Cable ties Workbench box with barb stainless steel A4 - Polyamide - PA 6.6
Suitable for this
BN 22847
ABB ERG50 - Hand tool for cable ties with 360° rotating nose
BN 22848
ABB ERG120 - Hand tool for cable ties with 360° rotating nose