ABB Ty-Rap®

BN 22823 - Cable ties with barb stainless steel A4

  • Weather resistant
  • UV stability: good
  • Operating temperature range: -60 °C / +105 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Brand
Brand ABB
Brandtype
Brandtype Ty-Rap®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black
Notes on use
Notes on use

All features

R: tensile strength min. in N


Product features

  • Weather resistant
  • UV stability: good
  • Operating temperature range: -60 °C / +105 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Additional information

DNV-GL certificate: TAE0000191
UL-file no.: E49405

Features

Brand
Brand ABB
Brandtype
Brandtype Ty-Rap®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black
Notes on use
Notes on use

Similar products





Suitable for this


BN 22847

ABB ERG50 - Hand tool for cable ties with 360° rotating nose

BN 22848

ABB ERG120 - Hand tool for cable ties with 360° rotating nose