Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ABB Ty-Rap®

BN 22822 - Cable ties with barb stainless steel A4

  • UV stability: low
  • Operating temperature range: -60 °C / +85 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Brand
Brand ABB
Brandtype
Brandtype Ty-Rap®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color natural
Notes on use
Notes on use

All features

R: tensile strength min. in N


Product features

  • UV stability: low
  • Operating temperature range: -60 °C / +85 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Additional information

DNV-GL certificate: TAE0000191
UL-file no.: E49405

Features

Brand
Brand ABB
Brandtype
Brandtype Ty-Rap®
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color natural
Notes on use
Notes on use

Similar products





Suitable for this


BN 22847

ABB ERG50 - Hand tool for cable ties with 360° rotating nose

BN 22848

ABB ERG120 - Hand tool for cable ties with 360° rotating nose